1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pen Stand Pen Case Width (mm) 74

DESK GOODS

Pen Stand Pen Case Width (mm) 74
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 326.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With special bottom leather stopper for excellent stable feel.
[Material]
· Main unit: Recycled ABS

Features

●Convenient for Organizing Writing Instruments

Specification

●Color:Blue
●W x D x H(mm):70 x 95 x 120
●SPQ(piece):6

Materials

●Main Body: Recycled ABS Resin
Part Number
PS-200-BU
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 326.67

DESK GOODS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Pen Case Strap Color Blue Width(mm) 74
Depth(mm) 95 Height(mm) 122 Trusco Code 421-7772
Advantage Comes with a leather strap on the base to provide an excellent sense of stability. Material Body: Recycled ABS Mass(g) 240

Please check the type/dimensions/specifications of the part PS-200-BU in the Pen Stand Pen Case Width (mm) 74 series.