1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Business Card Storage, 12 Card Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Business Card Storage, 12 Card Holder
  • Business Card Storage, 12 Card Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 490.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

"Holder type makes searching smooth."

Features

●Holder type makes searching smooth.
●1 card holder stores 50 cards, total of 600 cards can be stored.
●With Interlock Tool

Specification

●W x D x H(mm):230 x 114 x 68
●SPQ(piece):12
Part Number
PHM-101CU
PHM-101WN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Trusco Code

฿ 490.00

CARD HOLDERS 1 Piece(s) 12 Day(s) Urban color398-6420

฿ 499.00

CARD HOLDERS 1 Piece(s) 1 Day(s) Warm gray398-6438

Loading...

  1. 1

Basic Information

Product Model Other Frontage(mm) 230 Depth(mm) 114
Height(mm) 68 Accessories With Index Seals Advantage A single holder contains 50 sheets, which means that a total of 600 business cards can be stored in the holder.
Mass(g) 310