1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Uni Nano Dia Blended High-Quality Mechanical Pencil Leads (0.5 mm)【40 Pieces Per Package】 (U05202NDB)

AUTOMATIC ENCILS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Uni Nano Dia Blended High-Quality Mechanical Pencil Leads (0.5 mm)
  • Uni Nano Dia Blended High-Quality Mechanical Pencil Leads (0.5 mm)
  • Uni Nano Dia Blended High-Quality Mechanical Pencil Leads (0.5 mm)
  • Uni Nano Dia Blended High-Quality Mechanical Pencil Leads (0.5 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 400 million nano diamonds are blended in one unit.

Features

●400 million nanodias are compounded for 1 piece.

Specification

●Q'ty Per Pack(case):10
●Q'ty Per Case(piece):40
●Core Size: Φ0.5 x 60mm
Part Number
U05202NDB
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCore Hardness Trusco Code

฿ 95.00

AUTOMATIC ENCILS 10 Pack(s)

40 Pieces Per Package

1 Day(s) B400-8405

Loading...

  1. 1

Basic Information

Product Model Mechanical Pencil Quantity(Nos.) 10 Core Size(mm) φ0.5 x 60
Quantity per case(Nos.) 40 Mass(g) 8.5

Please check the type/dimensions/specifications of the part U05202NDB in the Uni Nano Dia Blended High-Quality Mechanical Pencil Leads (0.5 mm) series.

Products with similar specification

Part Number
U05202ND2B
U05202NDH
U05202NDHB
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipCore Hardness Trusco Code

฿ 95.00

10 Pack(s)

40 Pieces Per Package

1 Day(s) 2B400-8391

฿ 95.00

10 Pack(s)

40 Pieces Per Package

1 Day(s) H400-8413

฿ 95.00

10 Pack(s)

40 Pieces Per Package

1 Day(s) HB400-8421