1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Stream 3 Colors Ball Pen

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Jet Stream 3 Colors Ball Pen
  • Jet Stream 3 Colors Ball Pen
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 158.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

3-color ballpoint pen boasts a smooth writing feel that's addictive.
[Features]
· Unlike regular oil-based ballpoint pens, the coefficient of friction is reduced by up to 50%.
· Deep, bold lines have been realized by combining pigments with new coloring materials.
· Ink easily soaks into paper and features excellent fast drying properties.
· One unit supports three ink colors (black, red, blue).
[Applications]
· Ideal for writing in any situation, such as in business or when studying.

Part Number
SXE340007.6
SXE340007.8
SXE340007.13
SXE340007.T
SXE340010.T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCore Diameter
(mm)
Body Color JAN Code Trusco Code

฿ 173.00

BALL PONT PENS 10 Piece(s) 12 Day(s) 0.7Green4902778022221439-9889

฿ 158.00

BALL PONT PENS 10 Piece(s) 12 Day(s) 0.7Light Blue4902778022238439-9897

฿ 173.00

BALL PONT PENS 10 Piece(s) 12 Day(s) 0.7Pink4902778022245439-9871

฿ 173.00

BALL PONT PENS 10 Piece(s) 10 Day(s) 0.7Transparency4902778022214423-5606

฿ 173.00

BALL PONT PENS 10 Piece(s) 19 Day(s) 1Transparency4902778022269400-8154

Loading...

  1. 1

Basic Information

Product Model Ballpoint Pen Ballpoint Pen Color 3 Colors (Black / Red / Blue) Quantity(Nos.) 10
Advantage 3 color ballpoint pen with smooth writing that will keep you using it. Mass(g) 11.5