(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Time card for standard time clock (BX, CRX, EX series) and MX/MRX series.
[Features]
· A card: Closing at the end (31st) / on the 15th of the month.
· B card: Closing on the 20th/5th.
· C card: Closing on the 25th/10th.
[Applications]
· Compatible with Amano standard time clock (BX, CRX, EX series).
· Compatible with Amano MX/MRX series.
Part Number |
---|
C-CARD |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Deadline | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 844.00 | TIME CARDS | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 25 Day Cutoff / 10 Day Cutoff | 002-1512 | 535/box | 1 Box (100 Sheets) |
Loading...
Product Type | card | Amount Of Content | 1 Box (100 Sheets) |
---|
Please check the type/dimensions/specifications of the part C-CARD in the Time Card for Time Clock / Time Card for MX / MRX Series series.
Part Number |
---|
A-CARD |
B-CARD |
MX-MRX-CARD |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Deadline | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 844.00 | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 15th day of the month cut-off/last day of the month cut-off | 002-1491 | 535/box | - | ||
฿ 844.00 | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | 20 Day Cutoff / 5 Day Cutoff | 002-1504 | 535/box | - | ||
฿ 844.00 | 1 Pack(s) | 100 Pieces Per Package | 10 Day(s) | All closing dates available (for both MX and MRX) | 406-1047 | 290/box | - |
How can we improve?
How can we improve?