1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Time Clock BX-2000

TIME RECORDERS

Time Clock BX-2000
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,769.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Allows 4-field printing for recording punching in and out, intermediate departures, and breaks.
· Front/back determination function prevents backward use.
· Time modification printout function prevents tampering.
· RoHS Directive compliant product.

Part Number
BX-2000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 19,769.00

฿ 15,295.28

TIME RECORDERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Time clock Width(mm) 190 Depth(mm) 104
Height(mm) 224 Trusco Code 002-1423 Specifications 3-year warranty, 4-field printing
Applicable Time Card Amano Standard Time Card (A.B.C) Replacement Ribbon Cassette CE-319250 Compatible Number of References(persons) 30
Printing color Black Mass(g) 2300 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part BX-2000 in the Time Clock BX-2000 series.