(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· High security model shreds in 2.3 x 18 mm.
· Also allows waste basket to be removed from the front or side via three doors, allowing use anywhere.
· With waste smoother function.
*This product incurs a separate assembly cost. Estimates will be provided on a case-by-case basis.
Cuttable Media | Not Applicable | Details of maximum pieces of paper to shred 50 Hz/60 Hz(sheet) | 15/13 | Width(mm) | 700 |
---|---|---|---|---|---|
Depth(mm) | 300 | Height(mm) | 700 | Inlet port width(mm) | 310 |
Power Consumption(W) | 390 | Maximum Cutting Size | A3 | Power Supply(V) | AC100 |
Trash Can Capacity(L) | (Paper) 37 | Shredding speed(m/min) | 4.6/5.7 | Mass(g) | 55000 |
Please check the type/dimensions/specifications of the part MSV-D31CL in the MS Shredder MSV-D31CL series.
How can we improve?
How can we improve?