1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Whiteboard Wall Surface Legs (Leg Only)

Whiteboard Wall Surface Legs (Leg Only)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,262.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can easily turn wall-mounted boards, monthly schedule boards and the like into free-standing boards.
· Legs for wall surfaces that do not require drilling of the wall.
· Ideal for wall surfaces where wall-mounting boards cannot be installed.
[Applications]
· For wall surfaces in narrow offices where boards with legs cannot be installed
· For places where the walls are weak

Part Number
MT-34
MT-36
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipW x D x H
(mm)
Trusco Code Compatible board (wall mounted) Complying Board Size
(mm)
Compatible board (month / activity schedule / process management) Mass
(g)

฿ 11,262.00

MOVABLE STAND FOR WHITEBOARD 1 Piece(s) 40 Day(s) 1250 x 283 x 1335352-5210GH-112, GH-112A, GH-111900 x 1200GL-212, GL-612, OL-25B8500

฿ 12,319.00

MOVABLE STAND FOR WHITEBOARD 1 Piece(s) 40 Day(s) 1850 x 283 x 1335352-5201GH-102, GH-102A, GH-101900 x 1800GL-202, GL-602, OL-2511000

Loading...

  1. 1

Basic Information

Total height with the board mounted(mm) 1715