1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Absorbing White Board Sheet

Water Absorbing White Board Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be stuck to any flat surface such as glass or aluminum.
· Magnets can be used.
· When the adsorption surface is wiped off with wet cloth, the adsorption power is restored, allowing it to be used repeatedly.

Features

●If it is a smooth flat surface such as glass or aluminum it will adhere.
●Magnet available.

Specification

●Thickness(mm):1.0

Materials

●White Board Surface: PET

Accessories

●Eraser x 1
●Marker(black and red 1 piece each)
●Magnet Type Pen Tray x 1

Warning

●It can not paste in places where resin can not adhere and suction cup effect does not work.
Part Number
TWKS-3045
TWKS-4560
TWKS-6090
TWKS-90120
TWKS-90180
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,145.00

WHITEBOARD 1 Piece(s) 1 Day(s)

฿ 1,728.00

WHITEBOARD 1 Piece(s) 1 Day(s)

฿ 3,151.67

WHITEBOARD 1 Piece(s) Same day

฿ 5,826.67

WHITEBOARD 1 Piece(s) Same day

฿ 8,978.34

WHITEBOARD 1 Piece(s) 1 Day(s)

Loading...

  1. 1