1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Whiteboard (Monthly Planning Chart / Horizontal)

Steel Whiteboard (Monthly Planning Chart / Horizontal)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,196.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It comes with printed characters, making it suitable for managing daily schedules and events.

Features

●Since it is printed characters letters, it is optimum for managing daily schedules and events.

Specification

●Magnets Compliant
●With pen tray(attached)

Materials

●Plate: Steel White
●Frame: Aluminum
●Suspension Metal Fitting: Aluminum(slide type)

Accessories

●Eraser x 1
●Marker(black and red 1 piece each)
●Colored Magnets x 4
Part Number
GL-602
GL-612
GL-622
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Trusco Code

฿ 10,753.00

WHITEBOARD(MONTHRY SCHEDULE 1 Piece(s) 40 Day(s) 900 x 1,800520-4321

฿ 7,522.00

WHITEBOARD(MONTHRY SCHEDULE 1 Piece(s) 40 Day(s) 900 x 1,200502-6857

฿ 4,196.00

WHITEBOARD(MONTHRY SCHEDULE 1 Piece(s) 1 Day(s) 600 x 900502-6849

Loading...

  1. 1

Basic Information

Board Surface Color White Frame color Silver