1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Whiteboard - White/Dark Lines - Frame Color: Silver / Bronze / White

Steel Whiteboard - White/Dark Lines - Frame Color: Silver / Bronze / White
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,402.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has dark lines at 5 cm pitch, allowing letters and figures to be written neatly.

Features

●With the inclusion of the 5cm pitch dark line, writing such as of characters and diagram, chart etc. are made easy and clean.

Specification

●Magnets Compliant
●With pen tray(attached)

Materials

●Plate: Steel White
●Frame: Aluminum
●Suspension Metal Fitting: Aluminum(slide type)

Accessories

●Eraser x 1
●Marker(black and red 1 piece each)
●Colored Magnets x 4
Part Number
GH-102ASALE
GH-112A
GH-122A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Trusco Code

฿ 11,679.00

฿ 10,743.51

WHITEBOARD 1 Piece(s) 1 Day(s) 900 x 1,800520-4291

฿ 7,583.00

WHITEBOARD 1 Piece(s) 1 Day(s) 900 x 1,200520-4305

฿ 4,402.00

WHITEBOARD 1 Piece(s) 1 Day(s) 600 x 900520-4313

Loading...

  1. 1

Basic Information

Board Surface Color White and dark line Frame color Silver