Steel Whiteboard (Plain / Vertical/Horizontal Dual Use Type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · It is a low-cost version of the standard whiteboard.
    · Can be used for both vertical and horizontal types by changing the way the pen trays and hanger fittings are attached.
    · The pen tray comes with a covering cap for safety. (All types 360 mm)
    · The corners are rounded to prevent injury and tearing of clothing.

    Features

    ●Vertical/horizontal type can be shared by the way of attaching the pen tray and hanging brackets.

    Specification

    ●SPQ(sheet):1
    ●Magnets Compliant
    ●Wall Hanging Only

    Materials

    ●Plate: Steel White
    ●Frame: Aluminum
    ●Suspension Metal Fitting: Steel(main body rivet stop)

    Accessories

    ●Eraser x 1 
    ●Marker Pen(black x 1)
    ●Pen Tray x 1 
    ●Suspension Metal Fitting x 2
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Steel Whiteboard (Plain / Vertical/Horizontal Dual Use Type) | TRUSCO | MISUMI Thailand