1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Laser pointer φ13x124

WHITEBOARD OPTION

Laser pointer φ13x124
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,861.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact size useful for mobile applications.
· The battery lifetime is approximately 30 hours, economical.
[Applications]
· Work indications in high places and high-temperature areas that cannot be touched, point indicators for meetings, conferences, OHP, and slides, and indication rods for various types of events.

Part Number
RX-4N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 1,861.60

WHITEBOARD OPTION 1 Piece(s) 1 Day(s) 1 pc.

Loading...

  1. 1

Basic Information

Product Type Option for whiteboard External Dimensions, Diameter x Length 13×124 Trusco Code 336-0351
Specifications Consumer Product Safety Act compliant product Laser Distance(m) 50 Laser Color Red
Power Supply AAA Batteries (x 2) Battery life Continuous use: about 30 hours Mass(g) 47
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part RX-4N in the Laser pointer φ13x124 series.