1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel White Board Metal Line Plain-Use Stand

WHITEBOARD

Steel White Board Metal Line Plain-Use Stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It can be used for boards with vertical and horizontal dimensions up to 900 mm.

Part Number
ACM-13ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,905.00

WHITEBOARD 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Option for the Whiteboard Trusco Code 412-1686 Feature 1 Possible for use on boards with both length and width within 900 mm.
Applicable body ML-320 / 330 Mass(g) 3800

Please check the type/dimensions/specifications of the part ACM-13ST in the Steel White Board Metal Line Plain-Use Stand series.