1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel White Board Metal Line Plain-Use Paper Clip (Part Number)

WHITEBOARD

Steel White Board Metal Line Plain-Use Paper Clip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,490.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]
·A detachable paper clip with a magnet.
·Materials: Main body: extruded aluminum; back side: with magnet

Part Number
PC-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,490.00

WHITEBOARD 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Option for the Whiteboard Depth(mm) 16.2 Height(mm) 32
Width(mm) 884 Trusco Code 412-1694 Feature 1 Paper clip that is detachable with a magnet.
Mass(g) 500

Please check the type/dimensions/specifications of the part PC-30 in the Steel White Board Metal Line Plain-Use Paper Clip series.