Epoxy Type All-Purpose Adhesive

Caution
Product Description
Epoxy Adhesive
[Features]
・A versatile adhesive filling repair agent.
・High bonding strength
・Excelling in water resistance, oil resistance and chemical resistance.
・Since it shrinks insignificantly when curing, it shows significant effect in bonding by filling.
・The viscosity is suitable for application, and the pot life is approx 60 minutes. Therefore, it can be used for filling and bonding large areas and complicated parts.
The adhesive can be prepared by mixing equal parts of the main and curing agents measured by eye. Therefore, the mixing operation is easy.
[Usage]
・Adhesion of a hard material such as metal, tile, glass.
[Specification]
・Capacity:100g
・Mass:141 g/set
・SPQ: 40set
・Curing Time: 25°C/24 Hours
・Working Time: 25°C/60mins
・2 Component Mixed Type
[Materials]
・Principal Component: Epoxy Resin
Features
●A versatile adhesive filling repair agent.Usage
●Adhesion of a hard material such as metal, tile, glass.●Mortar, concrete embedded and repaired.
Specification
●Capacity(g):100●SPQ(set):40
●Curing Time(25°C): 24 Hours
●Working Time (25°C): 60mins
●2 Component Mixed Type