1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Propane Torch, Burner for Propane Torch, Brazing Torch That Does Not Require Oxygen Cylinder or Adjuster

Propane Torch, Burner for Propane Torch, Brazing Torch That Does Not Require Oxygen Cylinder or Adjuster
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,681.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ A burner for brazing that does not require an oxygen cylinder or adjuster.
·Parts can be combined for various uses

Part Number
TB-6H
TB-7H
TB-8H
TB-10H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNozzle Outer Diameter
(mm)
Length
(mm)
Material JAN Code Trusco Code Mass
(g)

฿ 1,681.94

TRC PROPANE BURNERS 1 Piece(s) 1 Day(s) 50112Stainless Steel4989999394047273-5571197

฿ 1,892.13

GAS BURNERS / TORCHES 1 Piece(s) 12 Day(s) 60138Stainless Steel4989999394054273-5580327

฿ 2,264.13

GAS BURNERS / TORCHES 1 Piece(s) 1 Day(s) 75160Iron4989999394061273-5598587

฿ 4,503.05

TRC PROPANE BURNER 1 Piece(s) 1 Day(s) 100200Iron4989999298123430-90311340

Loading...

  1. 1

Basic Information

Product Type Propane burner Fire temperature(°C) 1500