1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Propane burner_SS type

TRC PROPANE BURNERS

Propane burner_SS type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,684.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A burner for brazing that requires no oxygen cylinder and no regulator.
[Applications]
· Brazing copper and stainless steel pipes, and brazing, quenching tempering cutting tools.

Part Number
TB-SS1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,684.94

TRC PROPANE BURNERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Propane burner Fire temperature(°C) 800~1800 Heat value(kcal/h) 1600
Nozzle Outer Diameter(mm) 12 Details Type SS Type Flame Dimension Length x Diameter(mm) 115×φ5
Trusco Code 231-0414 Mass 1,100 g/set Specification 1 With handheld air regulator
Specification 2 Hose: 3 m (TB-H3MB) Application 1 Brazing copper and stainless steel pipes, and brazing, quenching tempering cutting tools.

Please check the type/dimensions/specifications of the part TB-SS1 in the Propane burner_SS type series.