(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· While being a cassette gas type, it has a safe design that hardly produces live fire even if it is used upside down right after ignition.
· Air adjustment function can be used to adjust from 1,300°C concentrated flame to 900°C soft flame.
[Applications]
· For brazing.
· For firing charcoal.
· Searing of foods, etc.
Product Model | Gas Torch | Flame Temperature(°C) | 1300 | Heat Volume(kcal/h) | 1800 |
---|---|---|---|---|---|
Burning Time(min/can) | 80 | Trusco Code | 393-6112 | Mass(g) | 150 |
Features 1 | It is possible to adjust the air control lever and create soft flames of 900°C to concentrated flames of 1,300°C. | Specifications 1 | Concentrated Flame | Specifications 2 | Electronic ignition type |
Use | Can be used for brazing, cooking, etc. | Accessory 1 | Dedicated Container (Compressed Gas Cylinder) RZ-760 1 pc |
Please check the type/dimensions/specifications of the part RZ730S in the Power Torch (Cassette Gas Type), Torch Part Only, Piezoelectric Ignition Method series.
How can we improve?
How can we improve?