1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Power Torch (Screw-in Type) Torch Only

SFP GAS TORCHES

Power Torch (Screw-in Type) Torch Only
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 632.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· By using a seamless can, the strength is increased by 50% compared with conventional products (in-house comparison), greatly improving safety.
· The new absorber reduced the amount of residual gas (unused gas that remains inside the cylinder) by 15%, and it is environmentally friendly.
[Applications]
· For various brazing work and PVC pipe bending.

Part Number
RZ-820SS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 632.36

SFP GAS TORCHES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Gas Torch Flame Temperature(°C) 1400 Heat Volume(kcal/h) 2200
Burning Time(min/can) 80 Trusco Code 376-9399 Mass(g) 130
Features 1 A new absorber can reduce the amount of residual gas (gas which is not used and remains inside the cylinder) by 15% and is environmentally friendly. Specifications 1 Spiral Concentration Flames Specifications 2 Electronic ignition type
Use For various brazing work and PVC pipe bending. Accessory 1 Dedicated Container (Compressed Gas Cylinder) RZ-850 1 pc

Please check the type/dimensions/specifications of the part RZ-820SS in the Power Torch (Screw-in Type) Torch Only series.