1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Propane Torch SS Type

PROPANE BURNERS

Propane Torch SS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,020.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A burner for brazing that requires no oxygen cylinder and no regulator.
[Applications]
· Brazing copper and stainless steel pipe as well as tool brazing, quenching and tempering metal.

Features

●A burner for brazing which doest not require an oxygen cylinder and regulator.

Usage

●Brazing of copper pipes, stainless steel pipes, brazing processing of bites, metal quenching, tempering.

Specification

●Flame Temperature(°C):800 to 1800
●Heat Output(kcal/h):1600
●Nozzle Outer Diameter(mm):12
●Flame Dimension(mm) Length x Diameter:115 x 5
●SPQ(set):6
●Hose Length: 3m
●Extremely Concentrated Flame 
●With air adjuster on hand
Part Number
SS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,020.00

PROPANE BURNERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Propane Burner Flame Temperature(°C) 800~1800 Heat Volume(kcal/h) 1600
Nozzle Outer Diameter(mm) 12 Details Model SS Type Flame Dimension: Length x Diameter(mm) 115×φ5
Trusco Code 123-5311 Mass 1100 g/set Specifications 1 Hose Length: 3 m
Specifications 2 Extra fine intensive flame Specifications 3 With handheld air regulator Use Brazing work on copper and stainless steel pipes, brazing cutting tools, and quenching and tempering metals.

Please check the type/dimensions/specifications of the part SS-1 in the Propane Torch SS Type series.