1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sealing Joint Cutter

JOINT CUTTERS CUTTING MC

Sealing Joint Cutter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 43,768.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Cuts and removes sealing (caulking) parts that harden over a long period of time and are difficult to cut with a hand cutter at high speed
- Straight blade and straight stepped blade in narrow spaces and deep areas - Cuts and removes sealing parts on uneven areas without damaging the base.
- Highly efficient as the fan blade can cut all four sides of the sash window without changing blades
- Very fast cutting - No tiring feeling
・Does not damage the substrate or transmit vibration/noise into the building
・High power of 800W
・A wide variety of blades
・Easy maintenance
・Pull Cutting and push cutting (advance) are quick and easy
[Applications]
・High-speed cutting of old, hardened joints and window frame seals in buildings and condominiums
・Acrylic, porified, modified silicone, etc. Even if it is extremely hardened, sticky, or as thick as 20 mm, it can be cut with ease
・Can also be used for cutting waterproof, dustproof, and water sealing parts
・Compatible with sealing conditions in various locations
・Compatible with any sealing conditions! Adjust the speed dial
・Compatible with thick rubber sheets, etc.

Features

●Becomes hard during a long period of time, and it cuts and removes the sealing(caulking) part which is hard to cut with a hand cutter at high speed.
●Straight blades and straight stepped blades cut out the narrow part, the back part, the sealing part of

Specification

●Cut Height (mm):20
●Number of Blows(times/min):2800 to 11000
●Amplitude(mm):5
●Blade Speed(m/min):132
●SPQ(piece):1
●Power Cord Length: 2.3m 
●Power: AC100V

Accessories

●Cutter: Straight Blade x 2, Fan Blade x 1, L Blade x 1, Stepped Straight Blade x 1
●1 each of Box Screwdriver, Key Spanner, Side Handle, Bearing, and 2 Support Mechanical Spring
Part Number
CMC-20D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 43,768.03

฿ 35,951.06

JOINT CUTTERS CUTTING MC 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Joint Cutter Cutting Depth(mm) 20 Rated Current(A) 8
Power Consumption(W) 800 Number of Blows(times/min) 2800~11000 Amplitude(mm) 5
Blade Speed(m/min) 132 Trusco Code 307-2894 Features Hardens over long period of time to be capable of cutting sealing (caulking) that is otherwise difficult to cut with a hand cutter at high speed. The straight blade and stepped straight blade can be used to cut away sealing underlay from even narrow, deep, and bumpy locations. Fan-shaped blades are highly efficient at cutting the 4 window sash surfaces without interchanging blades.
Power AC100V Cord Length 2.3m Accessories Box Driver, Hook Wrench, Side Handle, 1 Bearing, 2 Springs
Cutter Straight Blade x 2, Fan Blade x 1, L Blade x 1, Straight Stepped Blade x 1 Mass(g) 1600

Please check the type/dimensions/specifications of the part CMC-20D in the Sealing Joint Cutter series.