1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

High Nibbler (for Thin Boards)

SDT CUTTING MACHINES

High Nibbler (for Thin Boards)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 85,185.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is little warping and kinking.
· Can be adjusted for thick plates or used for thin plates.
· Hollow-out cutting can be performed. (Center cutting pilot hole 42 mm)
[Applications]
· Flat plate cutting.
· Enables straight and curved profile cutting.

Part Number
SN-320B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 85,185.00

฿ 58,462.47

SDT CUTTING MACHINES 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Sheet Metal Cutting Machine Cutting Capability: Mild Steel(mm) 3.2 Cutting Capability: Stainless Steel(mm) 2.5
Details Model Main Body Rated Current(A) 6.5 Power Consumption(W) 520
Trusco Code 163-1781 Features Minimal strain or kinks. Panel thickness can be adjusted, and thin panels are also available. Mid-cut removal is possible. (Mid-removal lower hole 42 mm) Power AC100V
Cord Length(m) 2.4 Accessories Moving Blade x 1, Receiving Blade x 1 (Set in Main Unit) Minimum Cutting Radius R(mm) 60
Cutting Width(mm) 6 Mass(g) 3600

Please check the type/dimensions/specifications of the part SN-320B in the High Nibbler (for Thin Boards) series.