1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

High Cutter (AC Power Source Type)

JOINT CUTTERS CUTTING MC

High Cutter (AC Power Source Type)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 42,416.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· No warping occurs, so the finish is beautiful.
· Stable cutting is made possible through lower blade fixation.
[Applications]
· Ideal for cutting special material such as PVC steel plate.

Features

●Since the strain is hard to come out, the finish is clean.
●By fixing the lower blade, stable cutting is possible.

Specification

●Cutting Performance(mm) Soft Steel Plate:1.2
●Cutting Performance(mm) Stainless Steel:1
●Rated Ampere(A):4.2
●Electricity Consumption(W):400
●SPQ(piece):1
●Min Cutting Radius R: 50mm For left turn only
●Cutting Speed: 7.5m/min
●Cutting Width: 0mm
●With speed control
●Power: AC100V
●Power Cord Length: 2.4m

Accessories

●Cutting Blade Set(set on the main body)
Part Number
S-1SP2 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 42,416.67

฿ 32,109.42

JOINT CUTTERS CUTTING MC 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Model Sheet Metal Cutting Machine Cutting Capability: Mild Steel(mm) 1.2 Cutting Capability: Stainless Steel(mm) 1
Details Model Main Body Rated Current(A) 4.2 Power Consumption(W) 400
Trusco Code 309-0124 Features Clean finish due to reduced strain. Stable cutting is made possible through lower blade fixation. Power AC100V
Cord Length(m) 2.4 Specifications With Speed Control Accessories Cutting blade set (set on the main body)
Minimum Cutting Radius R(mm) 50 (Left Turn Only) Cutting Speed(m/min) 7.5 Cutting Width(mm) 0
Mass(g) 2000

Please check the type/dimensions/specifications of the part S-1SP2 in the High Cutter (AC Power Source Type) series.