(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Dual insulation structure.
· Uses spigot joint fixing method to prevent loosening of the fixed blade.
· A tough device which can withstand continuous cutting and which features an air pack that increases in size.
[Applications]
· Rebar cutting.
Part Number |
---|
IS-MC13E |
IS-MC16E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cutting Capacity (mm) | Cutting Speed (Second) | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 43,876.86 ฿ 37,448.90 | IRS REBAR CUTTER | 1 Piece(s) | 10 Day(s) | 13 or Less | 1.5 | 395-1685 | ||
฿ 44,908.07 ฿ 38,347.00 | IRS REBAR CUTTER | 1 Piece(s) | 10 Day(s) | 16 or Less | 2 | 395-1693 |
Loading...
Product Type | Electro-hydraulic type wire rod cutter | Rated Current(A) | 9.5 | Power Consumption(W) | 900 |
---|---|---|---|---|---|
Width(mm) | 152 | Length(mm) | 414 | Height(mm) | 118 |
Input Voltage(V) | AC100 | Mass(g) | 5300 | Features | It has a double insulation structure. Spigot joint fixing method is adopted to prevent loosening of the fixed blade. Air pack increases in size, and the machinery is strong to withstand continuous cutting. |
Cord Length(m) | 2.7 | Set content and accessories | Hex Bar Wrench #4, Wrench #17, Carrying Case |
How can we improve?
How can we improve?