(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniso Frame

Miniso Frame

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of TMNF-250

  • Handle length(mm)
    145
  • Trusco Code
    389-5203
  • Features
    The hand-fitting grip does not easily slip. Replacement blade can be changed with a single action.
  • Material/handle
    ABS Resin, TPR
  • Accessory
    Bimetal Saw Blade 1 pc
  • Mass(g)
    138g
Part Number
TMNF-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 506.00

METALWORKER SAWS 1 Piece(s) Same day

Basic Specifications

  • Handle length(mm)
    145
  • Trusco Code
    389-5203
  • Features
    The hand-fitting grip does not easily slip. Replacement blade can be changed with a single action.
  • Material/handle
    ABS Resin, TPR
  • Accessory
    Bimetal Saw Blade 1 pc
  • Mass(g)
    138g

Product Description

[Features]
· The hand-fitting grip does not easily slip.
· Replacement blade can be changed with a single action.
[Applications]
· For cutting iron, wood and PVC pipe.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TMNF-250

  • Handle length(mm)
    145
  • Trusco Code
    389-5203
  • Features
    The hand-fitting grip does not easily slip. Replacement blade can be changed with a single action.
  • Material/handle
    ABS Resin, TPR
  • Accessory
    Bimetal Saw Blade 1 pc
  • Mass(g)
    138g
Part Number
TMNF-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 506.00

METALWORKER SAWS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The handle that fits the hand is hard to slip.
●Replacement blade that can be changed with a single touch.

Specification

●Handle Length(mm):145
●SPQ(piece):12

Materials

●Handle: ABS Resin, TPR

Accessories

●Bimetal Saw Blade 1 Sheet