(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Saw Frame

Multi Saw Frame

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TMF-250

  • Product Type
    Main Body
  • Handle length(mm)
    180
  • Trusco Code
    389-5211
  • Features
    Saber saw can be used. Blade angle can be changed.
  • Material/handle
    ABS Resin, TPR
  • Accessory
    Bimetal Saw Blade 1 pc, Bimetal Sabre Saw Blade 1 pc (for ironworking), Carbon Sabre Saw Blade 1 pc (for woodworking)
  • Mass(g)
    215g
Part Number
TMF-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 554.00

METALWORKER SAWS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Main Body
  • Handle length(mm)
    180
  • Trusco Code
    389-5211
  • Features
    Saber saw can be used. Blade angle can be changed.
  • Material/handle
    ABS Resin, TPR
  • Accessory
    Bimetal Saw Blade 1 pc, Bimetal Sabre Saw Blade 1 pc (for ironworking), Carbon Sabre Saw Blade 1 pc (for woodworking)
  • Mass(g)
    215g

Product Description

[Features]
· Saber saw can be used.
· Blade angle can be changed.
[Applications]
· For cutting iron, wood and PVC pipe.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of TMF-250

  • Product Type
    Main Body
  • Handle length(mm)
    180
  • Trusco Code
    389-5211
  • Features
    Saber saw can be used. Blade angle can be changed.
  • Material/handle
    ABS Resin, TPR
  • Accessory
    Bimetal Saw Blade 1 pc, Bimetal Sabre Saw Blade 1 pc (for ironworking), Carbon Sabre Saw Blade 1 pc (for woodworking)
  • Mass(g)
    215g
Part Number
TMF-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 554.00

METALWORKER SAWS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Saver saw can be used.

Specification

●Handle Length(mm):180
●SPQ(piece):8

Materials

●Handle: ABS Resin, TPR

Accessories

●Bimetal Saw Blade 1 Sheet
●Bimetal Saber Saw Blade(for iron work) 
●Carbon Saber Saw Blade(for wood work)