- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Coping Saw Replacement Blade【2 Pieces Per Package】
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of SB-160
-
- Product Type
- Replacement Blade
-
- Saw blade size(mm)
- 160
-
- Trusco Code
- 215-7322
-
- Quantity/Pack(pc.)
- 2
-
- Conforming main body
- CS-160
-
- Specifications
- Replacement Blade 1 Pack With 2 Blades
-
- Mass(g)
- 3 g/pack
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 143.00
|
METALWORKER SAWS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
Basic Specifications
-
- Product Type
- Replacement Blade
-
- Saw blade size(mm)
- 160
-
- Trusco Code
- 215-7322
-
- Quantity/Pack(pc.)
- 2
-
- Conforming main body
- CS-160
-
- Specifications
- Replacement Blade 1 Pack With 2 Blades
-
- Mass(g)
- 3 g/pack
Product Description
Replacement blade for coping saws made by Trusco Nakayama
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Specifications of SB-160
-
- Product Type
- Replacement Blade
-
- Saw blade size(mm)
- 160
-
- Trusco Code
- 215-7322
-
- Quantity/Pack(pc.)
- 2
-
- Conforming main body
- CS-160
-
- Specifications
- Replacement Blade 1 Pack With 2 Blades
-
- Mass(g)
- 3 g/pack
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 143.00
|
METALWORKER SAWS
|
1 Pack(s)
|
2 Pieces Per Package
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Easy up/down/right/left/curved cutting.Specification
●Replacement Blade Total Length(mm):160
●Q'ty Per Bag(piece):2
●SPQ(bag):12
●Compatible Body: CS-160
●2 replacement blades per packMaterials
●Frame Part: Steel(standard steel material)
●Handle Part: ABS Resin
●Blade Part: Special SteelAccessories
●1 Piece Dual Purpose Replacement Blade of Ironworks/Woodworking
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?