- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Coping Saw
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of CS-160
-
- Product Type
- Main Body
-
- Saw blade size(mm)
- 160
-
- Overall Length(mm)
- 285
-
- Trusco Code
- 215-7314
-
- Features
- It easily cuts vertically, horizontally, and in curves. The blade is spiral-shaped to resist bending, so it's safe to use.
-
- Material/frame part
- Steel (General Steel)
-
- Material/handle
- ABS Resin
-
- Material/blade part
- Special Steel
-
- Accessory
- 2 replacement blades for ironwork and carpentry
-
- Mass(g)
- 184g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 373.00
|
METALWORKER SAWS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Main Body
-
- Saw blade size(mm)
- 160
-
- Overall Length(mm)
- 285
-
- Trusco Code
- 215-7314
-
- Features
- It easily cuts vertically, horizontally, and in curves. The blade is spiral-shaped to resist bending, so it's safe to use.
-
- Material/frame part
- Steel (General Steel)
-
- Material/handle
- ABS Resin
-
- Material/blade part
- Special Steel
-
- Accessory
- 2 replacement blades for ironwork and carpentry
-
- Mass(g)
- 184g
Product Description
[Features]
· For both ironwork and woodwork.
· Easily cuts vertically, horizontally, and in curves.
· The blade is spiral-shaped to resist bending, so it's safe to use.
· Suitable for cutting iron (less than HV400), wood, and plastic materials.
· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!
Specifications of CS-160
-
- Product Type
- Main Body
-
- Saw blade size(mm)
- 160
-
- Overall Length(mm)
- 285
-
- Trusco Code
- 215-7314
-
- Features
- It easily cuts vertically, horizontally, and in curves. The blade is spiral-shaped to resist bending, so it's safe to use.
-
- Material/frame part
- Steel (General Steel)
-
- Material/handle
- ABS Resin
-
- Material/blade part
- Special Steel
-
- Accessory
- 2 replacement blades for ironwork and carpentry
-
- Mass(g)
- 184g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 373.00
|
METALWORKER SAWS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Easy up/down/right/left/curved cutting.Specification
●Total Length(mm):285
●Replacement Blade Total Length(mm):160
●SPQ(piece):30Materials
●Frame Part: Steel(standard steel material)
●Handle Part: ABS Resin
●Blade Part: Special SteelAccessories
●1 Piece Dual Purpose Replacement Blade of Ironworks/Woodworking
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?