(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Pipe Cutter

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1702FS

  • Product Type
    Part
  • Cutting Performance mm
    13~40.3
  • Cutting Capacity inch
    1/4~1 1/4
  • Overall Length(mm)
    135
  • Part
    Other Parts
  • Details Type
    Flexible Pipe Stripper
  • Trusco Code
    370-9078
  • Mass(g)
    80
Part Number
1702FS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,169.43

REX TUBE CUTTERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Part
  • Cutting Performance mm
    13~40.3
  • Cutting Capacity inch
    1/4~1 1/4
  • Overall Length(mm)
    135
  • Part
    Other Parts
  • Details Type
    Flexible Pipe Stripper
  • Trusco Code
    370-9078
  • Mass(g)
    80

Product Description

[Applications]
· For cutting flexible gas pipes and stripping coatings.

Specifications of 1702FS

  • Product Type
    Part
  • Cutting Performance mm
    13~40.3
  • Cutting Capacity inch
    1/4~1 1/4
  • Overall Length(mm)
    135
  • Part
    Other Parts
  • Details Type
    Flexible Pipe Stripper
  • Trusco Code
    370-9078
  • Mass(g)
    80
Part Number
1702FS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,169.43

REX TUBE CUTTERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1