1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LED Stroboscope (With Light Emission Time Adjustment Function)

TET ACCELERATION METERS

LED Stroboscope (With Light Emission Time Adjustment Function)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 76,458.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High luminosity white LED ensures approx. 1,500 lx brightness even at a distance of 20 cm.
· With light emission time adjustment function.
· Equipped with a phase adjustment function that shifts only the timing of light emission while maintaining the light emission frequency.
· Convenient for measuring small objects and measuring in hard-to-reach places.
[Applications]
· For the measurement of rotation speeds or repetitive movements of engines, fans, printers, etc.

Features

●By adopting high brightness white LED, ensures brightness of approx. 1500lx even in the place where it is 20cm away.
●With an emission time adjustment function.
●The phase adjustment function that shifts only the timing of light emission while maintaining the light emission frequency is installed.
●Convenient for measurement of small objects and places that are difficult to access.

Usage

●Measurement of rotation speed and repetitive motion of engines, fans, printing machine, etc.

Specification

●Number of Light Emissions(fpm):30 to 300000
●Power Supply:AA Dry Battery x 3(accessory)
●SPQ(piece):1
●W x D x H: 82 x 60 x 191mm
Part Number
TESTO477 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 76,458.00

฿ 65,945.03

TET ACCELERATION METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Stroboscope Illumination Frequency(fpm) 30 ~ 300,000 Width(mm) 82
Depth(mm) 60 Height(mm) 191 Trusco Code 363-6283
Features High luminosity white LED are used for an approx. 1,500 lx brightness guaranteed even at a distance of 20 cm. Use For the measurement of rotation speeds or repetitive movements of engines, fans, printers, etc. Power Supply AA Batteries x 3 (Included)
Mass(g) 400

Please check the type/dimensions/specifications of the part TESTO477 in the LED Stroboscope (With Light Emission Time Adjustment Function) series.