1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Vibrometer (With Maximum Value Hold, Direct Current / AC Output Function)

TET TACHO METERS

Digital Vibrometer (With Maximum Value Hold, Direct Current / AC Output Function)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 76,375.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Built-in integration circuit, measurement possible in 3 modes: acceleration, velocity and displacement.
· With maximum value hold function.
· With DC and AC output function.
· Displays "Over" if the full scale is exceeded.
[Applications]
· Measurement on worksites for purposes such as maintenance, inspection and quality control of machine tools, power tools, compressors, etc.

Part Number
OH580A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 76,375.50

฿ 61,856.52

TET TACHO METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Vibration Meter Acceleration Measuring Range(m/s2) 0.1~199.9 Speed measurement range(mm/s) 0.1~199.9
Width(mm) 72 Depth(mm) 24 Height(mm) 220
Displacement measurement range(µm) 0.1~199.9 Trusco Code 462-5757 Acceleration frequency(H​z) 10~6k
Speed ​​frequency(H​z) 10~1k Displacement frequency(H​z) 10~6k Features Built-in integration circuit, measurement is possible in 3 modes viz; acceleration, speed and displacement.
Use Measurement on worksites for such purposes as maintenance, inspection and quality control of machine tools, power tools, compressors, etc. Power Supply AA Batteries x 2 (Included) Vibration pickup Pre-Amplifier Built-In Shear Type
Mass(g) 200

Please check the type/dimensions/specifications of the part OH580A in the Digital Vibrometer (With Maximum Value Hold, Direct Current / AC Output Function) series.