(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Wide measurement range by switching between 2 ranges
·JIS B 0907 standards for vibration severity measuring instruments
[Applications]
·Vibration measurement and maintenance of rotating machines such as pumps and motors
·For monitoring the vibration tester
·Centrifuge inspection
·Maintenance of engine bearings, etc.
·Others, vibration measurement
Product Type | Vibration Meter | Acceleration Measuring Range(m/s2) | 0.01~199.9 | Displacement measurement range(mm) | 0.001~19.99 |
---|---|---|---|---|---|
Acceleration Frequency(Hz) | 5~10k | Speed frequency(Hz) | 10~1k | Displacement Frequency(Hz) | 10~1k |
Width(mm) | 75 | Depth(mm) | 24 | Height(mm) | 130 |
Speed measurement range(m/s) | 0.01~199.9 | Trusco Code | 337-6150 | Features | Switch between 2 ranges for a wide measurement range. |
Use | For observing vibration and performing maintenance on rotary machines such as pumps and motors. For monitoring vibration testing machines. Investigation of centrifugal separators. | Power Supply | AA Batteries x 2 (Included) | Vibration pickup | Piezoelectric Type Detector |
Mass(g) | 200 |
Please check the type/dimensions/specifications of the part MODEL-1332B in the Digital Vibrometer Digivibro series.
How can we improve?
How can we improve?