1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Technometer (Contact/Non-contact Use) (TM-5000K)

LIN TACHO METERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables both non-contact and contact measurements.
· Peripheral speed measurement enabled. (Contact type only)
[Applications]
· Checking the rotation speed of machinery and inspection machines.

Part Number
TM-5000K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Measuring Range Trusco Code

฿ 10,983.42

LIN TACHO METERS 1 Piece(s) 12 Day(s) NA6.0 ~99999.9r/min321-4435

Loading...

  1. 1

Basic Information

Product Type Tachometer Tachometer Type For Both Contact and Non-Contact Types Measuring method Contact / Non-Contact Type
Power Supply AAA Batteries x 4 (Included) Resolution(rpm) 0.1 Detection Distance(mm) 50~300
Width(mm) 58 Depth(mm) 28 Height(mm) 122
Features Both non-contact and contact measurements are possible. Application Checking the rotation speed of the machinery and testing machine. Measuring method Non-Contact / Contact Type
Power Supply AAA Batteries x 4 (Included) Mass(g) 420

Please check the type/dimensions/specifications of the part TM-5000K in the Hand Technometer (Contact/Non-contact Use) series.

Products with similar specification

Part Number
TM-5010K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAdditional Function Measuring Range Trusco Code

฿ 13,160.35

1 Piece(s) 10 Day(s) Measurable Peripheral Speed6.0 ~99999.9r/min 0.10 ~1666.66r/s 0.60 ~9999.99m/min 1.00 ~16666.6cm/s321-4451