1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Technometer (Non-contact Use)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hand Technometer (Non-contact Use)
  • Hand Technometer (Non-contact Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,742.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is possible to measure from distances of 1 m.
· The non-contact measurement function has been improved by the use of a laser light.
· Improved visibility makes it easier to adjust the irradiation point.
· Contactless measurement type tachometer.
[Applications]
· Checking the rotation speed of machinery and inspection machines.

Part Number
TM-7000
TM-7010
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Trusco Code Additional Function

฿ 9,742.72

LIN TACHO METERS 1 Piece(s) 10 Day(s) NA392-5391NA

฿ 12,137.34

LIN TACHO METERS 1 Piece(s) 12 Day(s) 25 point memory, MAX value/MIN value hold measurement392-540425 point memory, MAX value/MIN value hold measurement

Loading...

  1. 1

Basic Information

Product Type Tachometer Tachometer Type For non-contact type Measuring method Non-contact type
Measuring Range(rpm) 6.0~99999.9 Power Supply AAA Batteries x 4 (Included) Resolution(rpm) 0.1
Detection Distance(mm) 50~1000 Width(mm) 58 Depth(mm) 28
Height(mm) 125 Features It is possible to measure from distances of 1 m. The non-contact measurement function has been improved by implementation of a laser light. Application Checking the rotation speed of the machinery and testing machine.
Measuring method Non-contact type Power Supply AAA Batteries x 4 (Included) Mass(g) 140