1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Technometer (Contact Use)

LIN TACHO METERS

Hand Technometer (Contact Use)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,005.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Contact measurement type tachometer.
· Supports low speed measurements between 1.0 and 6,000.0 rpm.
[Applications]
· Checking the rotation speed of machinery and inspection machines.

Part Number
TM-7020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,005.82

LIN TACHO METERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Tachometer Tachometer Type For Contact Measuring method Contact-type
Measuring Range(rpm) 1.0~6000.0 Power Supply AAA Batteries x 4 (Included) Additional Function NA
Resolution(rpm) 0.1 Detection Distance(mm) - Trusco Code 392-5412
Mass(g) 170

Please check the type/dimensions/specifications of the part TM-7020 in the Hand Technometer (Contact Use) series.