1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Tachometer (for Both Contact and Non-Contact Types) (RM-01U)

CUS DIGITAL TACHO METER

Digital Tachometer (for Both Contact and Non-Contact Types) (RM-01U)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It can measure up to 6 digits, 99,999.9 rpm
·Can be used as a contact type by using a contact adapter (sold separately)
· With auto power-off function
[Applications]
・ Inspection of rotating equipment such as motors
・ Measurement of automobile timing belt

Features

●Can measure up to 6 digits and 99999.9rpm.
●Can be used as a contact type if a contact adapter(sold separately) is used.
●With auto power off function.

Usage

●Inspection of rotating equipment such as motors.
●Measurement of the automobile timing belts.

Specification

●Measuring Range(rpm):6.0 to 99999.9
●Resolution(rpm):0.1
●Detection Distance(mm):50 to 300
●SPQ(piece):1
●Measurement Method: Contact/Non-contact Type
●Power Supply: AAA Dry Battery x 4(sold separately)
●W x D x H: 58 x 28 x 122mm

Accessories

●Reflective Tape 10 Sheets
Part Number
RM-01U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTachometer Type Measuring method Measuring Range
(rpm)
Resolution
(rpm)
Detection Distance
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Features Application Measuring method Power Supply Accessory Mass
(g)

฿ 7,161.00

CUS DIGITAL TACHO METER 1 Piece(s) 10 Day(s) For non-contact typeNon-contact type100.0~999990.1/1100~4005020.6104.64983621290011449-2331With maximum/minimum/average function. With auto power off function, useful if left on. With backlight for easy display checking even in dark locations.For the rotation speed measurement of motors.Non-contact typeAAA Batteries x 2 (Sold Separately)-115

Loading...

  1. 1
 

Basic Information

Product Type Tachometer

Please check the type/dimensions/specifications of the part RM-01U in the Digital Tachometer (for Both Contact and Non-Contact Types) series.

Products with similar specification

Part Number
RM-2000
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTachometer Type Measuring method Measuring Range
(rpm)
Resolution
(rpm)
Detection Distance
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
JAN Code Trusco Code Features Application Measuring method Power Supply Accessory Mass
(g)

฿ 14,027.00

1 Piece(s) 22 Day(s) For Both Contact and Non-Contact TypesContact / Non-Contact Type6.0~99999.90.1–150~3005828122-250-9733Can measure up to maximum 6 digits, 99,999.9 rpm.For the inspection of rotating devices such as motors, etc. For the measurement of timing belts in automobiles.Contact / Non-Contact TypeAAA Batteries x 4 (Sold Separately)Scotchlite™ Tape x 10140