(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PK-2 |
PK-I |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 574.00 |
SURVEYOR RODS | 1 Pack(s) |
4 Pieces Per Package |
1 Day(s) | Green/Orange | 308-1443 | ||
฿ 574.00 |
SURVEYOR RODS | 1 Pack(s) |
4 Pieces Per Package |
10 Day(s) | Red/yellow | 308-1435 |
Part Number |
---|
PK-2 |
PK-I |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Color | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 574.00 |
SURVEYOR RODS | 1 Pack(s) |
4 Pieces Per Package |
1 Day(s) | Green/Orange | 308-1443 | ||
฿ 574.00 |
SURVEYOR RODS | 1 Pack(s) |
4 Pieces Per Package |
10 Day(s) | Red/yellow | 308-1435 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?