(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Perfect Wall Stud Finder

Perfect Wall Stud Finder

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of PW-KUC

  • Product Type
    Sensor
  • Metal detection wall thickness(mm)
    40
  • Width×Height×Thickness(mm)
    75X155X30
  • Trusco Code
    377-2284
  • Power Supply
    One 9 V Layered Battery (included)
  • Mass(g)
    178g
Part Number
PW-KUC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,743.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Sensor
  • Metal detection wall thickness(mm)
    40
  • Width×Height×Thickness(mm)
    75X155X30
  • Trusco Code
    377-2284
  • Power Supply
    One 9 V Layered Battery (included)
  • Mass(g)
    178g

Product Description

[Features]
· Electronic wall stud finder.
· Dual function integrated type that can detect both wood and plastic with a single device.
· Detects wall studs that are hidden behind walls, ceilings, etc., and cannot be seen.
[Applications]
· Stud detector.

Specifications of PW-KUC

  • Product Type
    Sensor
  • Metal detection wall thickness(mm)
    40
  • Width×Height×Thickness(mm)
    75X155X30
  • Trusco Code
    377-2284
  • Power Supply
    One 9 V Layered Battery (included)
  • Mass(g)
    178g
Part Number
PW-KUC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,743.00

BACK WALL MATERIAL DETECTORS 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1