(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plumb Bob, Magnetic Plumb Set

Plumb Bob, Magnetic Plumb Set

You can add up to 6 items to the comparison list.

Loading...

Specifications of TSF-6

  • Product Type
    Plumb bob
  • Thread length(m)
    10
  • Applicable Plumb Bob Weight(g)
    850
  • Trusco Code
    232-2854
  • Mass
    1,200 g/set
  • Application
    Vertical Measurement of Buildings, Bridges, Shipbuilding, etc.
Part Number
TSF-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,014.00

PLUMB BOBS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    10
  • Applicable Plumb Bob Weight(g)
    850
  • Trusco Code
    232-2854
  • Mass
    1,200 g/set
  • Application
    Vertical Measurement of Buildings, Bridges, Shipbuilding, etc.

Product Description

[Features]
· Uses powerful magnet.
· Adopts a large ratchet mechanism with good operability and a safety stopper. Can absorb sudden impacts.
[Applications]
· Vertical measurement of buildings, bridge beams, shipbuilding, etc.

Specifications of TSF-6

  • Product Type
    Plumb bob
  • Thread length(m)
    10
  • Applicable Plumb Bob Weight(g)
    850
  • Trusco Code
    232-2854
  • Mass
    1,200 g/set
  • Application
    Vertical Measurement of Buildings, Bridges, Shipbuilding, etc.
Part Number
TSF-6
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,014.00

PLUMB BOBS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1