(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plumb Bob Catch Plumb Bob Unit

Plumb Bob Catch Plumb Bob Unit

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 606.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPB-100
TPB-200
TPB-300
TPB-500
TPB-750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass

฿ 606.00

PLUMB BOBS 1 Piece(s) Same day 30 62 229-8252 100g

฿ 676.00

PLUMB BOBS 1 Piece(s) 1 Day(s) 37.5 75 229-8261 200g

฿ 718.00

PLUMB BOBS 1 Piece(s) 1 Day(s) 43 84.5 229-8279 300g

฿ 835.00

PLUMB BOBS 1 Piece(s) 1 Day(s) 51 99 229-8287 500g

฿ 1,063.00

PLUMB BOBS 1 Piece(s) 40 Day(s) 58.5 118 229-8295 750g

Basic Specifications

  • Product Type
    Plumb bob
  • Type
    Plumb Bob Single Item
  • Application
    Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
  • Thread through hole(mm)
    1.8
  • Thread thickness(mm)
    1

Product Description

[Features]
· The thread through hole is 1.8 mm.
[Applications]
· Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.

Part Number
TPB-100
TPB-200
TPB-300
TPB-500
TPB-750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
Overall Length
(mm)
Trusco Code Mass

฿ 606.00

PLUMB BOBS 1 Piece(s) Same day 30 62 229-8252 100g

฿ 676.00

PLUMB BOBS 1 Piece(s) 1 Day(s) 37.5 75 229-8261 200g

฿ 718.00

PLUMB BOBS 1 Piece(s) 1 Day(s) 43 84.5 229-8279 300g

฿ 835.00

PLUMB BOBS 1 Piece(s) 1 Day(s) 51 99 229-8287 500g

฿ 1,063.00

PLUMB BOBS 1 Piece(s) 40 Day(s) 58.5 118 229-8295 750g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1