(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plumb Bob Catch Set (Plumb Bob Catch And Plumb Bob)

Plumb Bob Catch Set (Plumb Bob Catch And Plumb Bob)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TSH-300

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100~750
  • Trusco Code
    512-7807
  • Type
    Set (Plumb Catch + Plumb)
  • Mass
    518 g/set
  • Application
    Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
  • Thread through hole(mm)
    1.8
  • Thread thickness(mm)
    1
  • Catch Size(mm)
    95×82
  • Plumb Bob Dimensions(mm)
    43×84.5
  • Included plumb bob(g)
    300
Part Number
TSH-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,247.00

PLUMB BOBS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100~750
  • Trusco Code
    512-7807
  • Type
    Set (Plumb Catch + Plumb)
  • Mass
    518 g/set
  • Application
    Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
  • Thread through hole(mm)
    1.8
  • Thread thickness(mm)
    1
  • Catch Size(mm)
    95×82
  • Plumb Bob Dimensions(mm)
    43×84.5
  • Included plumb bob(g)
    300

Product Description

[Features]
· Magnetic attraction force is 18 kg.
· Can also hook onto the post nails.
· This has a freely stoppable, automatic cord winding function.
· The thread thickness is 1 mm, and the thread through hole is 1.8 mm.
[Applications]
· Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.

Specifications of TSH-300

  • Product Type
    Plumb bob
  • Thread length(m)
    4.5
  • Applicable Plumb Bob Weight(g)
    100~750
  • Trusco Code
    512-7807
  • Type
    Set (Plumb Catch + Plumb)
  • Mass
    518 g/set
  • Application
    Iron structures, beams, round separators, aluminum sashes, and other vertical measurements.
  • Thread through hole(mm)
    1.8
  • Thread thickness(mm)
    1
  • Catch Size(mm)
    95×82
  • Plumb Bob Dimensions(mm)
    43×84.5
  • Included plumb bob(g)
    300
Part Number
TSH-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,247.00

PLUMB BOBS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1