- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Plumb Bob, Q Catch, Main Body Only
Specifications of QS-450
-
- Product Type
- Plumb bob
-
- Thread length(m)
- 4.5
-
- Applicable Plumb Bob Weight(g)
- 100 to 1000
-
- Details Type
- Main body unit
-
- Trusco Code
- 377-2314
-
- Mass(g)
- 210
-
- Application
- Retainer for plumb bobs used in architectural applications
-
- Hook Length(mm)
- 70
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,158.00
|
PLUMB BOBS
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Plumb bob
-
- Thread length(m)
- 4.5
-
- Applicable Plumb Bob Weight(g)
- 100 to 1000
-
- Details Type
- Main body unit
-
- Trusco Code
- 377-2314
-
- Mass(g)
- 210
-
- Application
- Retainer for plumb bobs used in architectural applications
-
- Hook Length(mm)
- 70
Product Description
[Features]
· Can be mounted on iron by using a strong magnet.
· Includes a convenient hook for mounting in locations where magnets do not work. (Built into main body: hook length 70 mm)
· Includes a string replacement function for balancing the weight of the plumb bob.
· Can set the string distance from the mounting surface to 3 stages (flush, 50 mm, 60 mm) according to the needs of the work site.
[Applications]
· Plumb bob holder for construction.
Specifications of QS-450
-
- Product Type
- Plumb bob
-
- Thread length(m)
- 4.5
-
- Applicable Plumb Bob Weight(g)
- 100 to 1000
-
- Details Type
- Main body unit
-
- Trusco Code
- 377-2314
-
- Mass(g)
- 210
-
- Application
- Retainer for plumb bobs used in architectural applications
-
- Hook Length(mm)
- 70
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,158.00
|
PLUMB BOBS
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?