(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Smart Plumb Bob

Smart Plumb Bob

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,040.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SPB-75
SPB-100
SPB-125
SPB-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)

฿ 1,040.49

PLUMB BOBS 1 Piece(s) 1 Day(s) 75 410-0212 50

฿ 1,241.02

PLUMB BOBS 1 Piece(s) 1 Day(s) 100 410-0182 80

฿ 1,425.73

PLUMB BOBS 1 Piece(s) 1 Day(s) 125 410-0191 105

฿ 1,700.89

PLUMB BOBS 1 Piece(s) 12 Day(s) 150 410-0204 130

Basic Specifications

  • Product Type
    Plumb Bob
  • Thickness(mm)
    14
  • Material
    Brass
  • Use
    Ink Marking
  • Threading Hole(mm)
    1

Product Description

[Features]
· The ultimate thin-type plumb bob.
· High-quality successor product.
· Replaceable iron tip and iron head. (Iron tip and iron head are sold separately)
[Applications]
· Marking.

Part Number
SPB-75
SPB-100
SPB-125
SPB-150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Trusco Code Mass
(g)

฿ 1,040.49

PLUMB BOBS 1 Piece(s) 1 Day(s) 75 410-0212 50

฿ 1,241.02

PLUMB BOBS 1 Piece(s) 1 Day(s) 100 410-0182 80

฿ 1,425.73

PLUMB BOBS 1 Piece(s) 1 Day(s) 125 410-0191 105

฿ 1,700.89

PLUMB BOBS 1 Piece(s) 12 Day(s) 150 410-0204 130

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1