(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Walking Measure, Wheel Diameter 190 mm

Digital Walking Measure, Wheel Diameter 190 mm

You can add up to 6 items to the comparison list.

Loading...

Specifications of DWM-190P

  • Product Model
    Roller Distance Meter
  • Display Digits
    6
  • Measurement Range(cm~m)
    5~99999.9
  • Reduction Length ~ Total Length(mm)
    725~1017
  • Wheel Diameter(mm)
    190
  • Trusco Code
    385-7263
  • Mass(g)
    1100
  • Power
    AAA Alkaline Battery x 3 pcs (Included)
Part Number
DWM-190P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,234.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Model
    Roller Distance Meter
  • Display Digits
    6
  • Measurement Range(cm~m)
    5~99999.9
  • Reduction Length ~ Total Length(mm)
    725~1017
  • Wheel Diameter(mm)
    190
  • Trusco Code
    385-7263
  • Mass(g)
    1100
  • Power
    AAA Alkaline Battery x 3 pcs (Included)

Product Description

[Features]
· IP54-equivalent dustproof and waterproof, meaning that the body is protected from water or dust ingress due to sudden showers or dusty work sites, etc.
· The LCD includes a backlight, making it easy to read numbers even at night.
· The liquid crystal screen that displays the numbers is located near your hand, making it easy to check numbers.
· Equipped with a memory function that can store up to 5 items.
· Includes a flip-down stand to stand the measure up.
· Includes a nylon case for storage.
[Applications]
· Various types of construction and civil engineering work and estimates, insurance inspections, sporting events, etc. The dustproof and waterproof features in particular make this measure suited to any work site.

Specifications of DWM-190P

  • Product Model
    Roller Distance Meter
  • Display Digits
    6
  • Measurement Range(cm~m)
    5~99999.9
  • Reduction Length ~ Total Length(mm)
    725~1017
  • Wheel Diameter(mm)
    190
  • Trusco Code
    385-7263
  • Mass(g)
    1100
  • Power
    AAA Alkaline Battery x 3 pcs (Included)
Part Number
DWM-190P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,234.00

ROLLER DISTANCE GAUGES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1