(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elevator Tripod Reduction Length to Total Length (mm) 1,250 – 2,900

Elevator Tripod Reduction Length to Total Length (mm) 1,250 – 2,900

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of ELV-300

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    1250~2900
  • Trusco Code
    377-1458
  • Mass(g)
    7100
  • Features 1
    With 2-stage lift mechanism
  • Features 2
    Equipped with a safe air cylinder that lowers the lifter platform slowly
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8
Part Number
ELV-300 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,147.00

฿ 11,728.44

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Basic Specifications

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    1250~2900
  • Trusco Code
    377-1458
  • Mass(g)
    7100
  • Features 1
    With 2-stage lift mechanism
  • Features 2
    Equipped with a safe air cylinder that lowers the lifter platform slowly
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8

Product Description

[Features]
· Includes a 2-stage elevator mechanism.
· Uses a safe air cylinder type pipe that raises and lowers the platform slowly.
[Applications]
· Various types of finishing work for elevated light ceilings and facilities.

Specifications of ELV-300

  • Product Type
    Tripod for Laser Marking Device
  • Reduction length to Total length(mm)
    1250~2900
  • Trusco Code
    377-1458
  • Mass(g)
    7100
  • Features 1
    With 2-stage lift mechanism
  • Features 2
    Equipped with a safe air cylinder that lowers the lifter platform slowly
  • Material
    Aluminum Alloy
  • Thread Diameter(Inch)
    5/8
Part Number
ELV-300 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 13,147.00

฿ 11,728.44

LASER MARKING DEVICES 1 Piece(s) 12 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1