(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
ZERO-TYZ |
ZERO-TYZSET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Laser Irradiation | Details Type | Trusco Code | Mass (g) |
Set Content (Laser marking device) | Set Contents (Light receiver) | Set Content (Tripod) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,442.63 ฿ 20,290.38 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Vertical (vertical line) / Horizontal (horizontal line) | Main Unit Only | 363-6135 | 1200 | - | - | - | ||
฿ 33,480.11 ฿ 30,138.80 |
LASER MARKING DEVICES | 1 Piece(s) | 19 Day(s) | Vertical (vertical line) / Horizontal (horizontal line) / Ground marking | Main Body + Receiver + Tripod | 363-6143 | 3100 | ZERO-TYZ | ML-RCV2 | ELV-150 |
[Features]
· High-luminance laser marking device with laser markings that can be seen even in bright locations.
· Includes a 360° rotation fine-tuning function that enables accurate ground mark alignment
· A tripod can be mounted directly on the main body.
· Dustproof/waterproof design.
[Applications]
· Indoor and outdoor marking work.
Part Number |
---|
ZERO-TYZ |
ZERO-TYZSET |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Laser Irradiation | Details Type | Trusco Code | Mass (g) |
Set Content (Laser marking device) | Set Contents (Light receiver) | Set Content (Tripod) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,442.63 ฿ 20,290.38 |
LASER MARKING DEVICES | 1 Piece(s) | 12 Day(s) | Vertical (vertical line) / Horizontal (horizontal line) | Main Unit Only | 363-6135 | 1200 | - | - | - | ||
฿ 33,480.11 ฿ 30,138.80 |
LASER MARKING DEVICES | 1 Piece(s) | 19 Day(s) | Vertical (vertical line) / Horizontal (horizontal line) / Ground marking | Main Body + Receiver + Tripod | 363-6143 | 3100 | ZERO-TYZ | ML-RCV2 | ELV-150 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?