(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ZERO KY (Right Angle, Horizontal)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 28,792.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ZERO-KY SALE
ZERO-KYSET SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Set Content (Laser marking device) Set Contents (Light receiver) Set Content (Tripod)

฿ 28,792.74

฿ 26,172.60

LASER MARKING DEVICES 1 Piece(s) 10 Day(s) Main Unit Only 363-6089 363-6089 1200 - - -

฿ 37,078.00

฿ 34,108.05

LASER MARKING DEVICES 1 Piece(s) 10 Day(s) Main Body + Receiver + Tripod 363-6097 363-6097 3100 ZERO-KY ML-RCV2 ELV-150

Basic Specifications

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangle
  • Accuracy
    ±1mm/7.5m
  • Power Supply
    AA Alkaline Batteries x 3 (Included)
  • Vertical(mm)
    168
  • Horizontal(mm)
    112
  • Automatic compensation range(°)
    ±2
  • Features 1
    Dustproof and waterproof design with a high brightness laser scriber that is easy to see even in bright environments
  • Features 2
    With 360°rotation fine adjustment function capable of precise blueprint matching
  • Features 3
    A tripod can be attached directly to the main body.
  • Features 4
    Dust-Proof/Waterproof Design

Product Description

[Features]
· High-luminance laser marking device with laser markings that can be seen even in bright locations.
· Includes a 360° rotation fine-tuning function that enables accurate ground mark alignment
· A tripod can be mounted directly on the main body.
· Dustproof/waterproof design.

Part Number
ZERO-KY SALE
ZERO-KYSET SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type JAN Code Trusco Code Mass
(g)
Set Content (Laser marking device) Set Contents (Light receiver) Set Content (Tripod)

฿ 28,792.74

฿ 26,172.60

LASER MARKING DEVICES 1 Piece(s) 10 Day(s) Main Unit Only 363-6089 363-6089 1200 - - -

฿ 37,078.00

฿ 34,108.05

LASER MARKING DEVICES 1 Piece(s) 10 Day(s) Main Body + Receiver + Tripod 363-6097 363-6097 3100 ZERO-KY ML-RCV2 ELV-150

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1