(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AXIS Tera KY (Square / Horizontal)

AXIS Tera KY (Square / Horizontal)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of AXT-KY

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangle
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    196
  • Horizontal(mm)
    121
  • Automatic compensation range(°)
    ±2
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    387-1517
  • Mass(g)
    1200
  • Features 1
    Implementing a brightness level of 300 μW (high-luminance laser)
  • Features 2
    Equipped with Retina-Protection Circuit for Eye Safety in Event of Malfunction
  • Features 3
    With rotation fine adjustment function capable of precise blueprint matching
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)
Part Number
AXT-KY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,020.76

฿ 42,936.30

LASER MARKING DEVICES 1 Piece(s) 14 Day(s)

Basic Specifications

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangle
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    196
  • Horizontal(mm)
    121
  • Automatic compensation range(°)
    ±2
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    387-1517
  • Mass(g)
    1200
  • Features 1
    Implementing a brightness level of 300 μW (high-luminance laser)
  • Features 2
    Equipped with Retina-Protection Circuit for Eye Safety in Event of Malfunction
  • Features 3
    With rotation fine adjustment function capable of precise blueprint matching
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)

Product Description

[Features]
· Achieves a brightness of 300 µW. (High-luminance laser)
· Equipped with a retina protector to protect the eyes if a failure occurs.
· Includes a rotation fine-tuning function that enables accurate ground mark alignment.
· Includes theft and fire insurance (valid for one year from registration at purchase).
[Applications]
· Horizontal, longitudinal, etc. reference determination

Specifications of AXT-KY

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangle
  • Accuracy
    ±1mm/10m
  • Power Supply
    AA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    196
  • Horizontal(mm)
    121
  • Automatic compensation range(°)
    ±2
  • Degree of protection for enclosure
    IP54
  • Trusco Code
    387-1517
  • Mass(g)
    1200
  • Features 1
    Implementing a brightness level of 300 μW (high-luminance laser)
  • Features 2
    Equipped with Retina-Protection Circuit for Eye Safety in Event of Malfunction
  • Features 3
    With rotation fine adjustment function capable of precise blueprint matching
  • Features 4
    With Theft and Fire Indemnity (1 year from registration at time of purchase)
Part Number
AXT-KY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 45,020.76

฿ 42,936.30

LASER MARKING DEVICES 1 Piece(s) 14 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1