(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NAVI Zero KJY (Cross, Horizontals) Unit + Photodetector + Tripod

NAVI Zero KJY (Cross, Horizontals) Unit + Photodetector + Tripod

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of ZERON-KJYSET

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangular cross
  • Accuracy
    ±1mm/7.5m
  • Power Supply
    AA Alkaline Batteries x 5, AAA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    190
  • Horizontal(mm)
    130
  • Automatic compensation range(°)
    ±2
  • Details Type
    Main Body + Receiver + Tripod
  • Trusco Code
    407-9884
  • Mass(g)
    3230
  • Features 1
    Can Automatically Align the Ground Mark, Laser with Built-In NAVI Function
  • Features 2
    With NAVI Function, Remote Control Rotation Function, Lights Off/Line/Mode Switching Function
  • Set Content (Laser marking device)
    ZERON-KJY
  • Set Contents (Light receiver)
    NAVI-RCV3
  • Set Content (Tripod)
    ELV-150
Part Number
ZERON-KJYSET SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 61,556.65

฿ 56,841.41

LASER MARKING DEVICES 1 Piece(s) 19 Day(s)

Basic Specifications

Product Description

[Features]
· Laser equipped with a NAVI function that enables automatic ground mark alignment.
· Includes a function to switch between the NAVI function, remote-control rotation function, and extinguish line mode.
· High-luminance laser that is easy to see even in bright locations
· Includes a 360° rotation fine-tuning function that enables accurate ground mark alignment
[Applications]
· Laser marking device for reference determination

Specifications of ZERON-KJYSET

  • Product Type
    Laser marking device
  • Laser Irradiation
    Horizontal (horizontal line) / Rectangular cross
  • Accuracy
    ±1mm/7.5m
  • Power Supply
    AA Alkaline Batteries x 5, AAA Alkaline Batteries x 4 (Included)
  • Vertical(mm)
    190
  • Horizontal(mm)
    130
  • Automatic compensation range(°)
    ±2
  • Details Type
    Main Body + Receiver + Tripod
  • Trusco Code
    407-9884
  • Mass(g)
    3230
  • Features 1
    Can Automatically Align the Ground Mark, Laser with Built-In NAVI Function
  • Features 2
    With NAVI Function, Remote Control Rotation Function, Lights Off/Line/Mode Switching Function
  • Set Content (Laser marking device)
    ZERON-KJY
  • Set Contents (Light receiver)
    NAVI-RCV3
  • Set Content (Tripod)
    ELV-150
Part Number
ZERON-KJYSET SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 61,556.65

฿ 56,841.41

LASER MARKING DEVICES 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1